OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familySMA ConnectorsTypeWR-SMA PCB Solderless

WR-SMA PCB Solderless

WR-SMA PCB Solderless
Size Dimen­sions
CWP Microstrip Line
Strip Line

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50Ω
  • Insulation Resistance: 5000M Ω (min.)
  • Mating: Screw (Recommended by torque wrench tool)

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial applications
  • Electronic device

Products

All
CWP Microstrip Line
Strip Line
Order Code Data­sheet Man­ual Downloads StatusOrientation TypefMounting TypeCenter ContactOperating TemperatureDesign Kit Samples
60312862112552SPEC
PDF6 files Active i| Production is active. Expected lifetime: >10 years. Straight DC~18 GHz Solderless End Lunch Ø 0.25 -65 °C up to +165 °C603301
60312872112545SPEC
PDF6 files Active i| Production is active. Expected lifetime: >10 years. Straight DC~27 GHz Solderless Compression Ø 0.51 -65 °C up to +165 °C603301
60312872112546SPEC
PDF6 files Active i| Production is active. Expected lifetime: >10 years. Straight DC~27 GHz Solderless Compression Ø 0.51 -65 °C up to +165 °C603301
Order Code Data­sheet
60312862112552SPEC
60312872112545SPEC
60312872112546SPEC
Samples
Order Code Data­sheet Man­ual Downloads StatusOrientation TypefMounting TypeCenter ContactOperating TemperatureDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: